Material
Thermoplast, polyamide 66.
Dipstick steel, zinc phosphated.
Dipstick steel, zinc phosphated.
Version
Flat seal asbestos-free.
Show more
Show less
Screw plugs with dipstick, Form A
from
PLN7.56
plus sales tax
plus shipping costs
Screw plugs with dipstick, Form B
from
PLN7.67
plus sales tax
plus shipping costs
Description
Material
Thermoplast, polyamide 66.
Dipstick steel, zinc phosphated.
Dipstick steel, zinc phosphated.
Version
Flat seal asbestos-free.
Note
Form B has a vent hole on the side of the hexagon head with a diameter of between 2 and 3.5 mm, depending on the size of the screw plug.
Temperature range
Temperature resistant with oil up to 100°C.
Drawing reference
1) flat seal
2) vent hole Form B only
2) vent hole Form B only