Material
Housing, actuator and fastening nut stainless steel 1.4404.
O-rings silicone, red or blue, FDA-compliant.
Tongue and locking screw stainless steel 1.4301.
Version
Bright.
Show more
Show less
Quarter-turn locks in Hygienic DESIGN
from
PLN140.97
plus sales tax
plus shipping costs
Description
Material
Housing, actuator and fastening nut stainless steel 1.4404.
O-rings silicone, red or blue, FDA-compliant.
Tongue and locking screw stainless steel 1.4301.
Version
Bright.
Note
The quarter-turn lock fulfils the hygiene requirements of DIN EN ISO 14159 and DIN EN 1672-2.
Particularly suitable for use in the food and beverage industry.
O-rings (FDA-compliant) prevent the ingress of liquid and formation of contamination.
IP65 / IP67 / IP69K in accordance with DIN EN 60529 / DIN 40050.
Please order the tongue in the desired version separately. Every tongue can be combined with every housing.
Particularly suitable for use in the food and beverage industry.
O-rings (FDA-compliant) prevent the ingress of liquid and formation of contamination.
IP65 / IP67 / IP69K in accordance with DIN EN 60529 / DIN 40050.
Please order the tongue in the desired version separately. Every tongue can be combined with every housing.
Accessory
Lock key K1335.113
Ring spanner K1362.16
Protective insert K1362.1613
Ring spanner K1362.16
Protective insert K1362.1613