text.skipToContent text.skipToNavigation
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material
Housing thermoplastic PA6.
Plug seal elastomer NBR.
Version
Black thermoplastic.
Note
Smart Products.
Gateway K1494.
Technical Data
See technical information.
Application
The combination of universal transmitter and Smart Products provides a visual, intuitive and quick display of the sensor status.
The sensor status can be transmitted wirelessly via Bluetooth.
Temperature range
0 °C to +65 °C.
Advantages
Sensor status-dependent process control.
Universally applicable with Smart Products.
Simple installation.
Drawing reference
1) USB type C
2) Seal
3) LED indicator
4) Buttons
Accessory
Force sensor for toggle clamps K1825.
Clamp straps for force sensor K1824.
Rest pads with contact sensor K1832.
Gateway K1494.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Smart Products by KIPP

In an increasingly networked Industry 4.0 environment, our smart products support the efficient organisation and monitoring of manufacturing processes.
Smart products from KIPP offer an ideal solution for the error-free machining of workpieces, e.g. in the field of machining. They make it easy to check fixtures and stops before machining. KIPP offers various intelligent components for these and other areas of application.
Our innovative components ensure precise machining and increased repeat accuracy - from intelligent support bolts to clamps with force sensors.
Our Bluetooth modules enable convenient data transfer and visualisation, while the gateway as an interface between the smart product and machine control ensures precise processes.
Whether on a tablet, smartphone or desktop - with our user-friendly web application, you retain control of your clamping systems. Simultaneous monitoring of several tools in different machining centres and production systems is also possible with this application.

Discover our product range