text.skipToContent text.skipToNavigation
Payment per credit card will also soon be available!
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Product description
The Gateway forms the interface between the indexing plunger with status sensor or the universal transmitter for Smart Products and the machine control. It receives the radio signal from the indexing plungers or the universal transmitters and supplies a binary output signal to the relay changer outputs that can be read by the machine control system.
This enables the actuation statuses of up to 6 indexing plungers or universal transmitters to be transmitted. A mobile terminal can be linked to the Gateway for additional visualisation.

In addition to connecting and disconnecting the indexing plungers or universal transmitters, the integrated control panel with buttons and LEDs also enables the wireless connection, actuation status and battery charge to be monitored.
Material
Housing polycarbonate.
Version
Housing top part light grey.
Housing lower part anthracite grey.
Note
The gateway receives the wireless signal from the indexing plunger with status sensor and converts it into a standard output signal.
When connected to a machine controller, the activation state of up to 6 indexing plungers can be processed. The number of indexing plungers can be increased at will by using additional Gateways.
Technical Data
See technical information.
Application
The gateway is used to integrate indexing plungers with status sensors into machines and systems. With the link between gateway and machine control, the actuation statuses of the indexing plungers can be displayed, checked, and used for process control.
Advantages
Actuation-dependent process control.
Universal output signal.
Simple installation.
On request
Further output signals, interfaces
Accessory
Indexing plungers with status sensor K1495
Clamp straps with force sensor K1824
Force sensor for toggle clamps K1825
Rest pads with contact sensor K1832
Bluetooth module für Smart Products K1831
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Smart Products by KIPP

In an increasingly networked Industry 4.0 environment, our smart products support the efficient organisation and monitoring of manufacturing processes.
Smart products from KIPP offer an ideal solution for the error-free machining of workpieces, e.g. in the field of machining. They make it easy to check fixtures and stops before machining. KIPP offers various intelligent components for these and other areas of application.
Our innovative components ensure precise machining and increased repeat accuracy - from intelligent support bolts to clamps with force sensors.
Our Bluetooth modules enable convenient data transfer and visualisation, while the gateway as an interface between the smart product and machine control ensures precise processes.
Whether on a tablet, smartphone or desktop - with our user-friendly web application, you retain control of your clamping systems. Simultaneous monitoring of several tools in different machining centres and production systems is also possible with this application.

Discover our product range