text.skipToContent text.skipToNavigation
NEW: Payment per credit card is now also available!
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material
Body soft PVC.
Version
Body black.
Note
Hardness Shore 92A.
UV-resistant.

ØD = Tube outside diameter onto which the the respective cap fits.
Application
The caps serve as protection against sharp edges on pipes.
Temperature range
Cold tolerant down to approx. -15 °C under load.
Assembly
Slight heating to ca. 40 °C simplifies the installation, the adhesion is increased and larger pipe tolerances can be compensated for.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range