text.skipToContent text.skipToNavigation
Payment per credit card will also soon be available!
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material, version
Polyamide PA, black.
DIN 6912 screws and DIN 934 nuts electro zinc-plated steel.
Note
The tube connectors are simply pushed into the appropriate square tubing. They can be dismantled and reused repeatedly. The swivel angle can be seamlessly adjusted. The third spigot can be revolved around its own axis.
Assembly
There are two chambers in each of the two journals on the joint, into which hex nuts (not supplied) can be inserted if required to secure the journals in the tube:
- Connector 20x20: 10AF
- Connector 25x25: no chamber
- Connector 30x30: 13AF
Accessory
- Square tubes K0627
- Finned square tubes K0628
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range