text.skipToContent text.skipToNavigation
Payment per credit card will also soon be available!
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering
2 Hits

Description

Material
Roller rail profile: steel.
Roller: plastic PP.
Axle: steel.
Version
Roller rail profile: galvanised.
Roller: grey similar to RAL 7042. ESD version black.
Axle: galvanised.
Note
Durable and smooth-running roller rails. The system is fully assembled. The roller rail profile contains plastic rollers mounted on steel axles. Narrow centre distances guarantee smooth, trouble-free running. If required, the sheet steel roller rail profile can simply be cut to the desired length.

Fixed and variable brackets are available as accessories. This bracket enables direct connection to round tubes or profile tubes Ø30 and to aluminium profiles with a grid dimension of 40 mm.

Form A: without wheel flange.
Form B: with wheel flange.

Discover our product range