text.skipToContent text.skipToNavigation
Payment per credit card will also soon be available!
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material
Die-cast aluminium.
Mounting set steel.
Version
Bright.
Mounting parts electro zinc-plated.
Note
Suitable for profile tubes with 30 mm OD.

For the robust fastening of panel elements or other components onto profile tubes.

The components can be screwed to five sides of the multiblock. The different mounting levels of the 2-part multiblock enable attachments to be mounted at different heights. Thus, the attachments can be mounted tangentially to the round tube profile or at a spacing of 5 mm.
Scope of delivery
1 Multiblock, 2-part.
2 DIN EN ISO 4762 (DIN 912) - M6x20 screws, electro zinc-plated.
1 DIN 557 M6 square nut, electro zinc-plated.
2 ISO 10511 M6 self-locking nuts, electro zinc-plated.

Articles are supplied pre-assembled.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range