text.skipToContent text.skipToNavigation
Payment per credit card will also soon be available!
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material
Steel.
Version
Electro zinc-plated.
Note
For stable, torsion-free fastening of slot 8 aluminium profiles type I to round and profile tubes with 30 mm OD.

Type I aluminium profiles with 8 slot can be easily integrated into tubular constructions using these clips. The clip is very flat and yet very torsion-resistant.

Ideally suited for joining aluminium profiles for roller rails.
Scope of delivery
1 Clip.
2 Slot keys M6 for 8 mm slots, electro zinc-plated.
2 DIN EN ISO 4762 (DIN 912) - M6x16 screws, electro zinc-plated.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Inni klienci kupili również