text.skipToContent text.skipToNavigation
Payment per credit card will also soon be available!
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material
Aluminium EN AW-6082
Plug housing steel.
Version
Black anodised.
Note
The force sensor enables the force with which a workpiece is clamped to be compared with a previously defined set value. The operating instructions describe how to adjust the setpoint. If the force sensor is equipped with an universal transmitter, the force can be recorded and processed electronically. The power supply for the force sensor is provided by the universal transmitter, which can be replaced if necessary without reconfiguration. The Universal transmitter K1831 can be connected to the force sensor via USB Type C.
Technical Data
See technical information.
Application
The clamping process can be controlled with the aid of these force sensors.
Temperature range
0 °C to +65 °C.
Assembly
The force sensor is attached to the assembly table using DIN 12 screws through hole D1. Only then can the toggle clamp be attached to the force sensor using screws through the holes D2.
Safety
Force sensors are not suitable for the protection of personnel.
Drawing reference
1) Force sensor
2) USB type C
Accessory
Vertical toggle clamp K1255.
Horizontal toggle clamp K0660.
Vertical toggle clamp K0662.
Universal transmitter K1831.
Gateway K1494.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Smart Products by KIPP

In an increasingly networked Industry 4.0 environment, our smart products support the efficient organisation and monitoring of manufacturing processes.
Smart products from KIPP offer an ideal solution for the error-free machining of workpieces, e.g. in the field of machining. They make it easy to check fixtures and stops before machining. KIPP offers various intelligent components for these and other areas of application.
Our innovative components ensure precise machining and increased repeat accuracy - from intelligent support bolts to clamps with force sensors.
Our Bluetooth modules enable convenient data transfer and visualisation, while the gateway as an interface between the smart product and machine control ensures precise processes.
Whether on a tablet, smartphone or desktop - with our user-friendly web application, you retain control of your clamping systems. Simultaneous monitoring of several tools in different machining centres and production systems is also possible with this application.

Discover our product range