text.skipToContent text.skipToNavigation
Payment per credit card will also soon be available!
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material
TPU housing.
PUR cable sheath.
Brass knurled nut.
Bronze contacts.
Version
Tin-plated knurled nut.
Gold-plated contacts.
Number of pins: 5-pin
A-encoded.
screened.
Note
Connectors with screw fitting. Connector moulded to cable.
Cable, PVC-, silicon- and halogen-free.
Drag-chain suitable.
Accessory for toggle clamp with force sensor K1463.
Technical Data

Cross-section: 5 x 0.34 mm2
Voltage: U max. 60 V
Electric current: I max. 4 A
Insulation resistance: > 1GΩ

Number of plug cycles: max. 100
Degree of contamination: 3
Degree of protection: IP67

Application
Connectors with screw fitting and cable serve as a connection cable for sensors and actuators.
The cable screening protects from outside interference and ensures error-free signal transmission.
Temperature range
Fixed: -50 °C to +80°C
Moving: -25 °C to +80°C
Drag chain: -25 °C to +80°C
Drawing reference
1) Bush

1 = brown (BN)
2 = white (WH)
3 = blue (BU)
4 = black (BK)
5 = grey (GY)
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range