- Grip form with good haptics
- Controlled actuation in pull direction
- Inexpensive version
- High stability
Description
Product description
Indexing plungers are used to prevent changes to the locking position due to lateral forces. Another locking position can be set only after the plunger has been manually released.
Material
Steel version:
Threaded sleeve 1.0715.
Indexing pin 1.4305.
Stainless steel version:
Threaded sleeve 1.4305.
Indexing pin 1.4305.
Eyelet grip thermoplastic, black grey RAL 7021 or traffic red RAL 3020.
Version
Steel version:
Indexing pin hardened.
Threaded sleeve trivalent blue passivated.
Indexing pin bright.
Stainless steel version:
Indexing pin not hardened.
Steel parts bright.
Indexing pin hardened.
Threaded sleeve trivalent blue passivated.
Indexing pin bright.
Stainless steel version:
Indexing pin not hardened.
Steel parts bright.
Note
Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
Pay attention to the max. tightening torque when assembling.
Pay attention to the max. tightening torque when assembling.
On request
Other travels possible on request.
Drawing reference
Form A: non-lockout type, without locknut
Form B: non-lockout type, with locknut
Form C: lockout type, without locknut
Form D: lockout type, with locknut
Form B: non-lockout type, with locknut
Form C: lockout type, without locknut
Form D: lockout type, with locknut
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.