text.skipToContent text.skipToNavigation
Payment per credit card will also soon be available!
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material
Housing stainless steel.
Pin steel or stainless steel.
Knob PA thermoplastic (polyamide) or stainless steel.
Ball and spring stainless steel.
Version
Housing bright.
Steel pin tempered and nickel plated.
Stainless steel pin tempered.
Twist knob fibreglass reinforced, black or bright.
Ball tempered.
Note
Mounting option 1 for plate thickness 6 or 12 mm.
Mounting option 2 for plate thickness up to 20 mm.
Includes M2 or M3 mounting screws.
Attention
The specified pullout forces only apply in conjunction with locating bush K1065.
Drawing reference
1) Mounting option 1
2) Mounting option 2
3) Plate
Accessory
Locating bush K1065.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range