Material
Housing steel.
Balls and springs stainless steel.
Balls and springs stainless steel.
Version
Housing nickel-plated.
Balls tempered.
Balls tempered.
Show more
Show less
Description
Material
Housing steel.
Balls and springs stainless steel.
Balls and springs stainless steel.
Version
Housing nickel-plated.
Balls tempered.
Balls tempered.
Note
The 3 balls inside the bushing hold the locking pin with the specified retaining force.
Installation option 1: min. plate thickness 6 mm.
Installation option 2: max. plate thickness 10 mm.
Installation option 3: plate thickness > 10 mm.
Installation option 4: blind hole.
Installation option 1: min. plate thickness 6 mm.
Installation option 2: max. plate thickness 10 mm.
Installation option 3: plate thickness > 10 mm.
Installation option 4: blind hole.
On request
Suitable nuts.
Accessory
Locking pin K1067.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.