Material
Housing, steel.
Magnetic core hard ferrite.
Magnetic core hard ferrite.
Version
Housing, electro zinc-plated.
Show more
Show less
Magnets shallow pot with external thread, hard ferrite, Form A
from
PLN8.75
plus sales tax
plus shipping costs
Magnets shallow pot with internal thread, hard ferrite, Form B
from
PLN8.59
plus sales tax
plus shipping costs
Description
Material
Housing, steel.
Magnetic core hard ferrite.
Magnetic core hard ferrite.
Version
Housing, electro zinc-plated.
Note
Shallow pot magnets, shielded system.
Hairline cracks in the magnetic material are unavoidable for technical reasons in D=80, D=100 and D=125 versions. They do not impair the attracting function of the magnets in any way.
Hairline cracks in the magnetic material are unavoidable for technical reasons in D=80, D=100 and D=125 versions. They do not impair the attracting function of the magnets in any way.
Temperature range
max. 200°C.
Drawing reference
1) magnetic face