{"product":{"productId":"agid.17186","price":16.68,"name":"Pin connector sets Type B"},"currency":"PLN"}
Material
Pins, screws and T-nuts steel.
Locating pin und end caps polyamide, fibreglass reinforced.
Locating pin und end caps polyamide, fibreglass reinforced.
Version
Pins, screws and T-nuts electro zinc-plated.
Locating pin and end caps black.
Locating pin and end caps black.
Show more
Show less
Description
Material
Pins, screws and T-nuts steel.
Locating pin und end caps polyamide, fibreglass reinforced.
Locating pin und end caps polyamide, fibreglass reinforced.
Version
Pins, screws and T-nuts electro zinc-plated.
Locating pin and end caps black.
Locating pin and end caps black.
Note
The connecting sets are used to connect two aluminium profiles at right angles. They allow free position of the profiles. Suitable for high loads and torsional forces.
Low processing workload. The connecting set requires only one Ø17 mm hole drilled in one end for installation.
The connecting set K1038.0828 requires only one Ø11 mm hole drilled in one end for installation.
Low processing workload. The connecting set requires only one Ø17 mm hole drilled in one end for installation.
The connecting set K1038.0828 requires only one Ø11 mm hole drilled in one end for installation.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.