Material
Steel.
Version
Electro zinc-plated.
Show more
Show less
Description
Material
Steel.
Version
Electro zinc-plated.
Note
The connecting sets are used to connect two aluminium profiles at right angles. They enable free positioning of the profiles.
No machining of the profile is required. The connector is screwed into the profile slot from the front (left-hand thread). The connector has a self-tapping thread. The use of lubricants is recommended.
Automatic connecting sets should always be used opposite each other in pairs.
Connecting set for slot width 8 has a flattened thread to prevent protruding after installation.
No machining of the profile is required. The connector is screwed into the profile slot from the front (left-hand thread). The connector has a self-tapping thread. The use of lubricants is recommended.
Automatic connecting sets should always be used opposite each other in pairs.
Connecting set for slot width 8 has a flattened thread to prevent protruding after installation.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.