text.skipToContent text.skipToNavigation
NEW: Payment per credit card is now also available!
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering
2 Hits

Description

Material
Housing die-cast zinc.
Knob thermoplastic PA (polyamide).
Pins and wedge stainless steel.
Leaf spring phosphated bronze.
Version
Housing chromed.
Knob black or orange, glass-bead reinforced.
Pins and wedge bright.
Note
By turning the knob, the pins mounted in the bottom section of the sliding clamp are drawn together by the springs and forced downwards. The two pins press against the surface and fixate the sliding clamp.
Function principle
The sliding clamps have 2 different operating principles.

Operating principle 1:
The sliding clamp is movable.
The sliding clamp is bolted onto a base plate (K1073), loose plate or block placed under a fixated rectangular bar. The sliding clamp together with the plate or block can be slid up and down the fixated bar.

Operating principle 2:
The sliding clamp is fixated.
The sliding clamp is bolted onto a fixated plate or block placed under a loose rectangular bar. The sliding clamp cannot move but the bar can be slid up and down over the fixated plate or block.
Drawing reference
1) Leaf spring
2) Reading line for scales
Accessory
Base plates K1073.
Scales stainless steel K0759.

Discover our product range