text.skipToContent text.skipToNavigation
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material
Housing aluminium.
Tube polycarbonate.
Caps polyamide.
O-ring and flat seal NBR, Shore 70.
Screw and hex. nut steel.
Version
Viewing glass transparent.
Screws and nuts galvanised.

Note
The oil level gauges can either be fastened as shown in the illustration or directly in the tapped hole. Centre distance for the fastening holes = L1±0.3. The maximum operating temperature is 90 °C. The maximum pressure is 1 bar. The maximum tightening torque of the fastening screws is 5 Nm.
Drawing reference
1) flat seal
2) O-ring
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range