Material
Grip thermoplastic polyamide.
Dipstick steel.
O-ring NBR, Shore 70.
Dipstick steel.
O-ring NBR, Shore 70.
Version
Black handle.
Dipstick, phosphated.
Dipstick, phosphated.
Show more
Show less
Dipstick Form B, with vent hole
from
PLN7.13
plus sales tax
plus shipping costs
Dipstick Form B, without vent hole
from
PLN6.26
plus sales tax
plus shipping costs
Dipstick Form D, with vent hole
from
PLN7.62
plus sales tax
plus shipping costs
Description
Material
Grip thermoplastic polyamide.
Dipstick steel.
O-ring NBR, Shore 70.
Dipstick steel.
O-ring NBR, Shore 70.
Version
Black handle.
Dipstick, phosphated.
Dipstick, phosphated.
Temperature range
Temperature resistant with oil up to 100°C.
Drawing reference
Form B: with vent hole
Form C: without vent hole
Form D: with vent hole
1) O-ring
2) Form D only
Form C: without vent hole
Form D: with vent hole
1) O-ring
2) Form D only