- Connect two fixed components flexibly to each other
- Application sectors: machine construction, furniture construction, doors, hatches, hoods
- Material: steel or 1.4301 stainless steel
- Self-opening
- Form A: without holes
Description
Material
Steel or 1.4301 stainless steel.
Tension spring stainless steel.
Version
Steel bright or electro zinc-plated.
Stainless steel bright.
Stainless steel bright.
Note
Butt type hinges.
Opening angle 270°.
Spring torque:
M(0°): 2.55 Nm / M(90°): 1.68 Nm / M(180°): 0.84 Nm
Form A: without holes
Form B: with holes
Opening angle 270°.
Spring torque:
M(0°): 2.55 Nm / M(90°): 1.68 Nm / M(180°): 0.84 Nm
Form A: without holes
Form B: with holes
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.