Material
Housing plastic.
Screen LCD display.
Screen LCD display.
Version
Position indicators with integrated battery compartment.
Plug-in sensor.
Low-power LCD with decimal and fraction inch function.
Plug-in sensor.
Low-power LCD with decimal and fraction inch function.
Show more
Show less
Description
Material
Housing plastic.
Screen LCD display.
Screen LCD display.
Version
Position indicators with integrated battery compartment.
Plug-in sensor.
Low-power LCD with decimal and fraction inch function.
Plug-in sensor.
Low-power LCD with decimal and fraction inch function.
Note
Digital, mains-independent measurement display for play-free position detection.
The system is often used in industry and trade for measuring tasks on length and angle stops (on panel saws, sheet punches, press breaks...).
The recommended dimensions for switchboard installation are 92+0.8 x 45+0.6.
The angle display is programmable.
The display is ~13 mm high and scaleable from -1999999 to 1999999.
The max. display accuracy is 10 µm decimal to 1/64 inch.
The position indicator features a battery-backed memory and a battery monitoring system with a Low-Batt symbol at <1.1 V.
The battery is easy to change via the battery compartment.
Energy is supplied via 2 mignon AA batteries (not supplied).
The system is often used in industry and trade for measuring tasks on length and angle stops (on panel saws, sheet punches, press breaks...).
The recommended dimensions for switchboard installation are 92+0.8 x 45+0.6.
The angle display is programmable.
The display is ~13 mm high and scaleable from -1999999 to 1999999.
The max. display accuracy is 10 µm decimal to 1/64 inch.
The position indicator features a battery-backed memory and a battery monitoring system with a Low-Batt symbol at <1.1 V.
The battery is easy to change via the battery compartment.
Energy is supplied via 2 mignon AA batteries (not supplied).
Technical Data
- Resolution 0.01; 0.05; 0.1; 1 mm/ 0.001; 0.01; 1/16; 1/32; 1/64
- System accuracy ±(0.1 + 0.01 x L) mm, L in m
- Operating voltage 3 V DC, protected against polarity reversal
- Current consumption ~220 µA at 3 V DC
- Repeat accuracy ±0.01mm
- Travel speed max. 5 m/s
- EMC EN 61000-6-2; EN 61000-6-4
- Rating IP 40, general device
- Rating IP 54, front side
- System accuracy ±(0.1 + 0.01 x L) mm, L in m
- Operating voltage 3 V DC, protected against polarity reversal
- Current consumption ~220 µA at 3 V DC
- Repeat accuracy ±0.01mm
- Travel speed max. 5 m/s
- EMC EN 61000-6-2; EN 61000-6-4
- Rating IP 40, general device
- Rating IP 54, front side
Temperature range
- Ambient temperature 0–60°C
- Storage temperature -10–70°C
- Storage temperature -10–70°C
Assembly
Installation must be carried out according to the enclosed user information.
Functions
- Chain dimension and reset function
- Direct entry of reference/offset value
- Direct entry of reference/offset value
Attention
The relative humidity must not exceed 95%. Dewing is not permissible.
Drawing reference
1) Sensor connection
2) Battery compartment
2) Battery compartment
Accessory
- Magnetic sensors K1959
- Magnetic tapes K1633
- Hollow shaft sensors K1926
- Magnetic tapes K1633
- Hollow shaft sensors K1926
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.