text.skipToContent text.skipToNavigation
NEW: Payment per credit card is now also available!
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material
Shaft stainless-steel.
Housing plastic.
Cable sheath PVC.
Version
Housing black.
Flat connector, 8-pole, 1x pin.
Cable bend radius, > 17 mm (fixed).
Note
For speeds ≤ 600 rpm.
Simple assembly for hollow shafts up to max. 20 mm.
Plug-in connection to position indicators K1905 and K1906.
The sensor is supplied with operating voltage and draws current via the electronics.
The resolution and measuring range are dependent on the electronics.
Technical Data
- Rotative sensor
- Magnetic scanning via a magnet wheel with 18 poles each 5 mm
- Rating IP 65; EN60529
Temperature range
- Ambient temperature 0–60°C
- Storage temperature -10–70°C
Assembly
Installation must be carried out according to the enclosed user information.
Attention
Dewing is not permissible.
Drawing reference
1) Direction of rotation
2) Sealing plate
3) Grub screw, M3 (2x120 )
Accessory
Position indicators K1905 and K1906.
Reducer sleeves K1927.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range