Material
Thermoset PF 31, black.
Steel bush and stud, electro zinc-plated.
Steel bush and stud, electro zinc-plated.
Version
High-gloss polished.
Show more
Show less
Taper grip with moulded thread, Form C
from
PLN4.32
plus sales tax
plus shipping costs
Taper grips with tapped bush, Form E
from
PLN6.16
plus sales tax
plus shipping costs
Taper grips with external thread, Form F
from
PLN6.59
plus sales tax
plus shipping costs
Description
Material
Thermoset PF 31, black.
Steel bush and stud, electro zinc-plated.
Steel bush and stud, electro zinc-plated.
Version
High-gloss polished.
Note
The versions K0172.205 and K0172.206 have a brass bush.
The versions K0172.208 and K0172.2081 have a copper-plated steel bush.
The versions K0172.208 and K0172.2081 have a copper-plated steel bush.
On request
Other colours.
Drawing reference
Form C: moulded internal thread
Form E: tapped bush
Form F: external thread
Form E: tapped bush
Form F: external thread