{"product":{"productId":"agid.14638","price":7.45,"name":"Palm grips soft, Form K"},"currency":"PLN"}
- Can be used as a clamping, retaining and fastening element
- Application fields: machine, plant and fixture construction, toolmaking
- For manually adjusting assemblies, machines and aggregates
- SYMPA touch: optimum grip and hold due to high ergonomics
- The non-slip material perfectly adapts to the human hand during grip movements
Description
Material
Body hard thermoplastic.
Coating soft thermoplastic.
Bush or screw steel 5.8.
Coating soft thermoplastic.
Bush or screw steel 5.8.
Version
Body and coating black.
Bush and screw electro zinc-plated.
Bush and screw electro zinc-plated.
Note
Palm grips with a soft gripping surface combine the stability of standard thermoplastic grips with the pleasant feel of the soft surface.
The soft coating creates a sympathetic, non-slip surface allowing higher clamping forces while protecting the hand.
The soft coating creates a sympathetic, non-slip surface allowing higher clamping forces while protecting the hand.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.