text.skipToContent text.skipToNavigation
Payment per credit card will also soon be available!
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material
Body QT steel.
Tension lever QT steel.
Version
Body black oxidised.
Clamping face ground.
Tension lever Form C nickel-plated.
Note
The tension lever can be
user-friendly aligned horizontally and vertically in 90° increments by loosening the grub screw.

The workpiece can be clamped with a constant clamping force through the integrated surface on the Form C tension lever.
Advantages
- High clamping force
- Ground clamping face
- Pull-down force prevents the workpiece lifting
Drawing reference
1) Setscrew
2) Cap screw
3) Grub screw
4) Loosened position
5) Clamping travel
6 )Clamping start position
7) Clamped position
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range