{"product":{"productId":"agid.30714","price":121.41,"name":"Mandrel collet for small bores, for automated clamping"},"currency":"PLN"}
Material
Stainless steel 1.4305.
Version
Bright.
Show more
Show less
Description
Material
Stainless steel 1.4305.
Version
Bright.
Note
The mandrel collet is used in small bores (through holes or blind holes) to position and clamp workpieces. The clamping movement is controlled from below, manually or automated via pneumatics or hydraulics
The mandrel OD can be ground to the desired size. The locating hole in the workpiece should have an H7 tolerance.
D min. = smallest permissible diameter to which ”D” may be ground.
- applicable for holes from Ø5 to Ø12.5 mm
- compact design, small installation space
- simple handling
- mounting in any position
- different installation types possible
- large area pressure protects the workpiece surface
- individually adaptable to the diameter
The mandrel OD can be ground to the desired size. The locating hole in the workpiece should have an H7 tolerance.
D min. = smallest permissible diameter to which ”D” may be ground.
- applicable for holes from Ø5 to Ø12.5 mm
- compact design, small installation space
- simple handling
- mounting in any position
- different installation types possible
- large area pressure protects the workpiece surface
- individually adaptable to the diameter
Technical Data
The max. tensile force kN given in the table refers to the D4 tie rod.
Assembly
If required, diameter D can be adapted to suit the diameter being held. In this case, expand the mandrel ca. 0.2 mm (clamping travel) over the required diameter by fastening the tie rod (cross-headed pan-head screw) with the hex nut provided. Grind the OD of the mandrel collet to suit the ID of the workpiece bore.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.