Material
Disc handwheel aluminium.
Cylinder grip black thermoset PF 31-DIN 7708.
Hub electro zinc-plated steel.
Cylinder grip black thermoset PF 31-DIN 7708.
Hub electro zinc-plated steel.
Version
Wheel rim turned and polished.
Show more
Show less
Handwheels disc, aluminium, without cylinder grip - inch
from
PLN54.01
plus sales tax
plus shipping costs
Handwheels disc, aluminium, with fixed cylinder grip - inch
from
PLN82.57
plus sales tax
plus shipping costs
Handwheels disc, aluminium, with revolving cylinder grip - inch
from
PLN109.49
plus sales tax
plus shipping costs
Description
Material
Disc handwheel aluminium.
Cylinder grip black thermoset PF 31-DIN 7708.
Hub electro zinc-plated steel.
Cylinder grip black thermoset PF 31-DIN 7708.
Hub electro zinc-plated steel.
Version
Wheel rim turned and polished.
Note
For the inch series, dimension D2 is in inches, all other dimensions are in mm.
On request
Hubs with square socket or powder-coated handwheels.