Material
Black thermoplastic.
Bush and screw grade 5.8 steel.
Bush and screw grade 5.8 steel.
Version
Steel trivalent blue-passivated.
Show more
Show less
Knurled knobs Form D, with tapped bush, without cap - inch
from
PLN10.97
plus sales tax
plus shipping costs
Knurled knobs Form K, with tapped bush, with cap - inch
from
PLN12.06
plus sales tax
plus shipping costs
Knurled knobs Form E, with reamed bush, without cap - inch
from
PLN11.59
plus sales tax
plus shipping costs
Knurled knobs Form H, with reamed bush, with cap - inch
from
PLN12.52
plus sales tax
plus shipping costs
Knurled knobs Form L, with external thread - inch
from
PLN11.39
plus sales tax
plus shipping costs
Description
Material
Black thermoplastic.
Bush and screw grade 5.8 steel.
Bush and screw grade 5.8 steel.
Version
Steel trivalent blue-passivated.
Note
For the inch series, dimension D is in inches, all other dimensions are in mm.
Drawing reference
Form D: tapped bush without cap
Form K: tapped bush with cap
Form E: reamed bush without cap
Form H: reamed bush with cap
Form L: external thread
Form K: tapped bush with cap
Form E: reamed bush without cap
Form H: reamed bush with cap
Form L: external thread