Material
Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Steel parts grade 5.8.
Version
Handle powder-coated or high-gloss chromed.
Steel parts black oxidised.
Steel parts black oxidised.
Show more
Show less
Clamping levers with male thread, satin finish - inch
from
PLN24.43
plus sales tax
plus shipping costs
Clamping levers with male thread, textured matt finish - inch
from
PLN24.43
plus sales tax
plus shipping costs
Clamping levers with male thread, bright - inch
from
PLN23.45
plus sales tax
plus shipping costs
Clamping levers male thread, high-gloss chromed - inch
from
PLN31.80
plus sales tax
plus shipping costs
Description
Material
Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Steel parts grade 5.8.
Version
Handle powder-coated or high-gloss chromed.
Steel parts black oxidised.
Steel parts black oxidised.
Note
Where L ≥ 60 mm the thread length is always 60 mm.
On request
Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Dimension “H1” available in other lengths at extra charge.
Drawing reference
1) flat point DIN EN ISO 4753