Material
Handles cast aluminium EN AC-46200.
Thrust washer plastic PA 66 GF 35-X fibreglass reinforced.
Hinge pin stainless steel 1.4305 (AISI 303 equivalent).
Studs and washer steel grade 5.8 or stainless steel 1.4305 (AISI 303 equivalent).
Version
Handles fine structured powder-coated, black or red RAL 3003.
Thrust washer black.
Hinge pin bright.
Studs and washer blue passivated steel or bright stainless steel.
Thrust washer black.
Hinge pin bright.
Studs and washer blue passivated steel or bright stainless steel.
Show more
Show less
Cam levers, aluminium with internal thread, plastic thrust washer - inch
from
PLN39.05
plus sales tax
plus shipping costs
Cam levers, aluminium with external thread, plastic thrust washer and steel or stainless steel stud - inch
from
PLN41.32
plus sales tax
plus shipping costs
Description
Material
Handles cast aluminium EN AC-46200.
Thrust washer plastic PA 66 GF 35-X fibreglass reinforced.
Hinge pin stainless steel 1.4305 (AISI 303 equivalent).
Studs and washer steel grade 5.8 or stainless steel 1.4305 (AISI 303 equivalent).
Version
Handles fine structured powder-coated, black or red RAL 3003.
Thrust washer black.
Hinge pin bright.
Studs and washer blue passivated steel or bright stainless steel.
Thrust washer black.
Hinge pin bright.
Studs and washer blue passivated steel or bright stainless steel.
Note
Plastics are subject to creeping under load (retardation).