{"product":{"productId":"agid.22022","price":2240.71,"name":"Locating cylinders, steel, pneumatic"},"currency":"PLN"}
Material
Housing and clamping cylinder, carbon steel.
Balls, stainless steel.
Balls, stainless steel.
Version
Housing hardened and black oxidised.
Contact faces ground.
Contact faces ground.
Show more
Show less
Locating cylinders, steel, pneumatic, Form A
from
PLN2,608.12
plus sales tax
plus shipping costs
Locating cylinders, steel, pneumatic, Form C
from
PLN2,240.71
plus sales tax
plus shipping costs
Description
Material
Housing and clamping cylinder, carbon steel.
Balls, stainless steel.
Balls, stainless steel.
Version
Housing hardened and black oxidised.
Contact faces ground.
Contact faces ground.
Note
This positioning and clamping system is especially suitable for installation in fixtures (plates, clamping tower blocks, etc.) in all mounting positions. The modular design allows the number of and distance between the locating cylinders to be ideally adjusted to suit the clamping task. Due to the small diameters, the spacing between the locating cylinders can also be reduced.
The 3 clamping balls are mechanically released through control of the locating cylinder with the ”opening” connection. The 3 clamping balls move inward and the fixture can be changed quickly. For clamping, the air is taken from the ”opening” connection and the ”clamping” connection then receives air on the locating cylinder. The 3 clamping balls are mechanically driven outward again and the new fixture is clamped.
To achieve optimal retaining force, the locating cylinder remains connected to the air.
The 3 clamping balls are mechanically released through control of the locating cylinder with the ”opening” connection. The 3 clamping balls move inward and the fixture can be changed quickly. For clamping, the air is taken from the ”opening” connection and the ”clamping” connection then receives air on the locating cylinder. The 3 clamping balls are mechanically driven outward again and the new fixture is clamped.
To achieve optimal retaining force, the locating cylinder remains connected to the air.
Accessory
K1487 Locating bush for pneumatic locating cylinder.