Material
Carbon steel.
Version
nickel-plated.
Show more
Show less
Locating cylinders pneumatic, Form A
from
PLN630.11
plus sales tax
plus shipping costs
Locating cylinders pneumatic, Form B
from
PLN630.11
plus sales tax
plus shipping costs
Description
Material
Carbon steel.
Version
nickel-plated.
Note
The 3 clamping balls are released by applying compressed air.
The 3 clamping balls move inward and the fixture can be quickly changed. When the air pressure is removed, the 3 clamping balls move outwards and the fixture is clamped.
This easy-to-use system significantly reduces changeover times.
The repeat accuracy is ± 0.01 mm.
The 3 clamping balls move inward and the fixture can be quickly changed. When the air pressure is removed, the 3 clamping balls move outwards and the fixture is clamped.
This easy-to-use system significantly reduces changeover times.
The repeat accuracy is ± 0.01 mm.
Accessory
K1220 Locating bush for pneumatic locating cylinder.