text.skipToContent text.skipToNavigation
NEW: Payment per credit card is now also available!
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Product description
Clamped using compressed air.
Released via integrate spring.
Material
Body, stainless steel.
Seal, NBR.
Version
Stainless steel bright.
Note
Installed dimensions for plate thickness 6 mm.
The stated clamping and retaining forces are related to an operating pressure of 0.5 Mpa.
When using several positioning units, the distance tolerance of ±0.1 mm should not be exceeded.
Repeat accuracy ±0.2 mm.
Drawing reference
1) Air valve (one-sided)
2) Pneumatic connection
3) Clamping pin
4) Locating adapter
Accessory
Clamping pins K1564.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range