text.skipToContent text.skipToNavigation
Payment per credit card will also soon be available!
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material
Steel.
Version
Hardened and black oxidised.
Contact faces ground.
Note
The UNILOCK clamping pin is suitable for clamping and positioning workpieces and fixtures. Clamping pins are screwed onto the exchange element and adapted to the various basic modules.

The following retaining forces are possible when the UNILOCK clamping pins are used together with M10, M12 or M16 fastening screws:
- Retaining force (M10) 35,000N
- Retaining force (M12) 50,000N
- Retaining force (M16) 75,000N
Clamping force with DIN EN ISO 4762 -12.9 cap screws.

Other clamping pins in the same system size are available under K1471, K0968 and K0967 with threaded pin.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range