Material
Steel.
Version
Hardened and black oxidised.
Contact faces ground.
Contact faces ground.
Show more
Show less
Description
Material
Steel.
Version
Hardened and black oxidised.
Contact faces ground.
Contact faces ground.
Note
The centring clamping bolts can be used to position basic modules on machine tables.
Centring clamping bolts can be clamped in collet holders. The position of the module is defined via the machine's spindle/control unit.
Can be used in Weldon, Whistle Notch and collet holders.
Repeat accuracy: < 0.021mm
Positioning accuracy: < 0.049mm
Shock absorber function to protect the machine spindle
Cushioning travel: 5.4mm
Caution: Exceeding the cushioning travel of 5.4mm may damage the machine.
Centring clamping bolts can be clamped in collet holders. The position of the module is defined via the machine's spindle/control unit.
Can be used in Weldon, Whistle Notch and collet holders.
Repeat accuracy: < 0.021mm
Positioning accuracy: < 0.049mm
Shock absorber function to protect the machine spindle
Cushioning travel: 5.4mm
Caution: Exceeding the cushioning travel of 5.4mm may damage the machine.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.