Material
Body EN AC-51400.
Wedges high-carbon steel.
Wedges high-carbon steel.
Version
Body natural colour anodised.
Wedges black oxidised.
Wedges black oxidised.
Show more
Show less
Description
Material
Body EN AC-51400.
Wedges high-carbon steel.
Wedges high-carbon steel.
Version
Body natural colour anodised.
Wedges black oxidised.
Wedges black oxidised.
Note
The lateral clamping screw tightens the jaws and clamps the workpiece on the circumference.
The simple and compact design allows 2 workpieces to be clamped.
The clamping travel is max. 0.5 mm.
The jaws must be pre-tensioned before machining the contour, the supplied clamping ring is used for this purpose.
The simple and compact design allows 2 workpieces to be clamped.
The clamping travel is max. 0.5 mm.
The jaws must be pre-tensioned before machining the contour, the supplied clamping ring is used for this purpose.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.