text.skipToContent text.skipToNavigation
Payment per credit card will also soon be available!
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material
Carbon steel.
Version
Black oxidised.
Note
With the coupling for cross-clamping, two 5-axis clamping systems compact / KIPPflexX can be connected with each other.
This enables workpieces to be clamped from four sides.
To enable the coupling for cross-clamping to be precisely centred on the transverse spindle, a threaded spindle and a spindle nut is required for each end.
These items must be ordered separately as accessories under the following numbers:
Threaded spindle K1555.999.008
Spindle nut K0940.999.003
Attention
Due to the design of the coupling, the maximum clamping depth for cross clamping is 12mm.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range