text.skipToContent text.skipToNavigation
NEW: Payment per credit card is now also available!
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material
Steel.
Version
Stepped jaws hardened, clamping faces ground.
Grip rail hardened.
Note for ordering
High attachment step jaws in pairs with two gripper inserts and three different lengths of clamping spindle.
Note
The workpiece is first centred using the lower centring spindle, then finally clamped using the upper clamping spindle.

Basic set:
For 80 mm jaw width.
Supplied with a pair of high add-on step jaws with 2 gripper inserts and 3 clamping spindles in various lengths.
1. length 80 mm clamping range 6mm - 35mm.
2. length 140 mm clamping range 6mm - 95mm.
3. length 200 mm clamping range 6mm - 155mm.

For jaw width 125 mm.
Supplied with a pair of high attachment step jaws with 2 gripper inserts and 3 clamping spindles in various lengths.
1. Length 110 mm, clamping range 6 mm – 60 mm.
2. Length 245 mm, clamping range 6 mm – 200 mm.
3. Length 315 mm, clamping range 6 mm – 270 mm.
Advantages
Ideal for 5-side machining. High setup on the machine table for 5-axis machines. Clamping force directly under the workpiece. The attachment jaws can be retrofitted for the 80 mm and 125 mm centric vices. The workpiece is first centred using the lower centring spindle, then finally clamped using the upper clamping spindle.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range